Braided hose and fittings
Our range of standard and high-performance braided hoses can be paired with our leak-free, corrosion-resistant fittings to provide the perfect solution for your medium- or high-pressure hydraulic application. Danfoss’ one- or two-braid wire reinforcement technology ensures impulse life and durability, excellent pressure performance, great temperature resistance, and tighter bend radius. Our hoses, fittings, and assemblies are ideal for petroleum, water-based, and general industrial fluid conveyance.
Features and benefits
- Options for customized solutions
- Wide range of operating temperatures and pressures
- Options for advanced abrasion and corrosion resistance
- Hoses meet or exceed 1SC and 2SC standards
- Leak-proof operation with qualified hose and fitting pairs
- MatchMate easy identification system for hoses and qualified fittings
Convenient system-engineered assemblies help make the most of your resources
Applications
- Agriculture and forestry machines
- Construction
- Hydrostatic drives
- Industrial and stationary equipment
- Mining
- Off-highway vehicles
- Oil and gas
Our brands
Read about our premium products in the Aeroquip rubber hydraulic hoses catalog (Americas).
Products shown: 2
Braided hose
Our range of standard and high-performance braided hoses can be paired with our leak-free, corrosion-resistant fittings to provide the perfect solution for your medium- or high-pressure hydraulic application. Danfoss’ one- or two-braid wire reinforcement technology ensures impulse life and durability, excellent pressure performance, great temperature resistance, and tighter bend radius. Our hoses, fittings, and assemblies are ideal for petroleum, water-based, and general industrial hydraulic fluid conveyance.