Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic railway systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 20 |
| Fitting end size 2 | Size 20 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | OTC - over the cover |
| Fittings end type 1 | DKO-L 24deg Female light duty |
| Fittings end type 2 | DKO-L 24deg Female light duty |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | EC045 Series |
| Legacy fitting part number 1 | 1G20DL12 |
| Legacy fitting part number 2 | 1G20DL12 |
| Overall length IN | 40.8 |
| Overall length MM | 1035 |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |