Ftng (Perm) R12 Sprl 30 Deg END ASSEMBLY
43020U-H24
Catalog item:
43020U-H24
Recommended replacement: 4S20FLF20
43020U-H24
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.390 |
| A dimension MM | 136.906 |
| Angle shape | 30 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43020U-H24 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Construction Style | Crimp |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.29 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.724 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Series | 430 U |
| Thread sealant | No |