Hydraulic hose and fittings
Danfoss’ comprehensive range of top-quality standard and high-performance braided, spiral, thermoplastic, and railway products can provide the perfect match for any hydraulic system. Our selection of hoses, fittings, and assemblies offers reliable solutions that can meet a wide range of pressure, temperature, and abrasion resistance requirements.

Braided hose and fittings
Our range of standard and high-performance braided hoses can be paired with our leak-free, corrosion-resistant fittings to provide the perfect solution for your medium- or high-pressure hydraulic application. Danfoss’ one- or two-braid wire reinforcement technology ensures impulse life and durability, excellent pressure performance, great temperature resistance, and tighter bend radius. Our hoses, fittings, and assemblies are ideal for petroleum, water-based, and general industrial fluid conveyance.

Spiral hose and fittings
Danfoss’ robust high-pressure, high-impulse, high-performance spiral hoses and leak-proof, rust-proof spiral fittings can be used with confidence in even the most demanding applications. Designs with four or six layers of spiral wire reinforcement ensure long-lasting hose performance in your high-power equipment and heavy machinery.

Thermoplastic hydraulic hose and fittings
Synflex Optimum fittings are engineered to work together with Synflex Optimum thermoplastic hydraulic hoses. Thermoplastic hose assemblies can be formed to fit precisely in your application, thereby eliminating the need for time-consuming rounding. These products provide tighter routing, faster system building, and superior machine performance.

Railway hose and fittings
Our high-quality reinforced railway hoses and leak-free, corrosion-resistant railway fittings are engineered specifically for use in railway applications such as brake systems. They provide superior performance and meet or exceed common safety standards and regulatory requirements.