Aeroquip performance hoses-product-category

Aeroquip performance hoses

Aeroquip performance racing hoses offer durability, superior performance, and unmatched fluid compatibility. From high-pressure assemblies to A/C lines and from socketless connectivity to fluoropolymer versatility, these products will exceed your expectations and look great while doing it.

AQP Racing Hose features and benefits

  • Aeroquip Performance Products' most popular racing hose
  • Stainless steel outer cover for excellent abrasion resistance
  • Excellent pressure rating 69 bar [1,000 psi] in -04 to -12
  • AQP elastomer smooth-bore inner tube
  • -42°C to 149°C [-45°F to 300°F] temperature rating 
  • Approved with reusable and crimp fittings

 

StarLite Racing Hose features and benefits

  • Aeroquip Performance Products' most popular lightweight racing hose
  • Up to 45% lighter than stainless steel braided hose
  • 24 bar to 35 bar [350 psi to 500 psi] pressure ratings
  • Flame retardant Nomex™ cover with Kevlar™
  • AQP elastomer smooth-bore inner tube 
  • -42°C to 149°C [-45°F to 300°F] temperature rating

AQP SOCKETLESS™ Racing Hose features and benefits

  • Easy to assemble with reusable SOCKETLESS™ fittings
  • Textile braid reinforcement available in a blue or black AQP elastomer cover
  • AQP elastomer smooth-bore inner tube
  • -42°C to 149°C [-45°F to 300°F] temperature rating
  • Vacuum rated up to 948 mbar [28 inHg] in sizes -04 to -08
  • Operating pressure for all sizes at 17 bar [250 psi] 
  • Never needs a clamp

AQP A/C Hose features and benefits

  • Stainless steel braided for a professional and custom look
  • Nylon inner tube for superior refrigerant performance
  • Extensively lab and field tested with R134a refrigerants
  • Specifically designed for use with our A/C fittings to provide a superior performing combination

Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) features and benefits

  • Superior fluid compatibility
  • Abrasion and corrosion resistance for reliable service
  • Stainless steel outer cover for excellent abrasion resistance
  • Extruded Teflon™ smooth-bore inner tube
  • -73°C to 232°C [-100°F to 450°F] temperature rating
  • Approved with reusable and crimp fittings
  • Excellent pressure rating 172 bar [2,500 psi] in dash 06

 

 

AQP High Pressure Hose (Power Steering) features and benefits

  • Your best choice for high-pressure applications
  • Excellent pressure rating of 155 bar [2,250 psi] in dash 06
  • Abrasion-resistant fabric cover
  • AQP elastomer smooth-bore inner tube
  • -42°C to 149°C [-45°F to 300°F] temperature rating
  • Approved with reusable steel fittings

StreetLite Hose features and benefits

  • Pressures up to 35 bar [500 psi]
  • Temperature rating up to 149°C [300°F]
  • Sizes -04 to -16
  • Compatible with AQP assembly equipment
  • Compatible with AQP crimp and reusable fittings

 

AQP Racing Hose applications

  • Fuel 
  • Lube
  • Coolant lines
  • Air lines

 

Find AQP Racing Hose specifications here.

 

StartLite Racing Hose applications

  • Fuel
  • Lube
  • Coolant lines
  • Air lines

 

Find StartLite specifications here.

 

AQP SOCKETLESS™ Racing Hose applications 

  • Fuel
  • Lube 
  • Coolant lines
  • Air lines

 

Find AQP SOCKETLESS specifications here.

 

AQP A/C Hose applications

  • Air conditioning lines

 

Find AQP A/C specifications here.

 

Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) applications

  • Off-road brake
  • Transmission
  • Clutch
  • Gauge
  • Nitrous oxide
  • Power steering and hydraulics
  • Air conditioning

 

Find AQP PTFE specifications here.

 

AQP High Pressure Hose (Power Steering) applications

  • Power steering
  • Hydraulics
  • Fuel
  • Lube
  • Coolant
  • Air tools
  • DOT approved air brakes

 

Find AQP high pressure specifications here.

 

StreetLite Hose applications

  • Air
  • Oil
  • Coolant
  • Fuel
  • E85

 

Find StreetLite specifications here.