Danfoss logo
Aeroquip performance hoses-product-category

Aeroquip performance hoses

Aeroquip performance racing hoses offer durability, superior performance, and unmatched fluid compatibility. From high-pressure assemblies to A/C lines and from socketless connectivity to fluoropolymer versatility, these products will exceed your expectations and look great while doing it.

AQP Racing Hose features and benefits 

  • Aeroquip Performance Products' most popular racing hose 
  • Stainless steel outer cover for excellent abrasion resistance 
  • Excellent pressure rating 69 bar [1,000 psi] in -04 to -12 
  • AQP elastomer smooth-bore inner tube 
  • -42°C to 149°C [-45°F to 300°F] temperature rating  
  • Approved with reusable and crimp fittings   

AQP Racing Hose applications 

  • Fuel  
  • Lube 
  • Coolant lines 
  • Air lines 

Find AQP Racing Hose specifications here.

StarLite Racing Hose features and benefits 

  • Aeroquip Performance Products' most popular lightweight racing hose 
  • Up to 45% lighter than stainless steel braided hose 
  • 24 bar to 35 bar [350 psi to 500 psi] pressure ratings 
  • Flame retardant Nomex™ cover with Kevlar™ 
  • AQP elastomer smooth-bore inner tube  
  • -42°C to 149°C [-45°F to 300°F] temperature rating 

StartLite Racing Hose applications 

  • Fuel 
  • Lube 
  • Coolant lines 
  • Air lines 

Find StartLite specifications here.

AQP SOCKETLESS™ Racing Hose features and benefits 

  • Easy to assemble with reusable SOCKETLESS™ fittings 
  • Textile braid reinforcement available in a blue or black AQP elastomer cover 
  • AQP elastomer smooth-bore inner tube 
  • -42°C to 149°C [-45°F to 300°F] temperature rating 
  • Vacuum rated up to 948 mbar [28 inHg] in sizes -04 to -08 
  • Operating pressure for all sizes at 17 bar [250 psi]  
  • Never needs a clamp 

AQP SOCKETLESS™ Racing Hose applications  

  • Fuel 
  • Lube  
  • Coolant lines 
  • Air lines 

Find AQP SOCKETLESS specifications here.

AQP A/C Hose features and benefits 

  • Stainless steel braided for a professional and custom look 
  • Nylon inner tube for superior refrigerant performance 
  • Extensively lab and field tested with R134a refrigerants 
  • Specifically designed for use with our A/C fittings to provide a superior performing combination 

AQP A/C Hose applications 

  • Air conditioning lines 

Find AQP A/C specifications here.

Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) features and benefits 

  • Superior fluid compatibility
  • Abrasion and corrosion resistance for reliable service 
  • Stainless steel outer cover for excellent abrasion resistance 
  • Extruded Teflon™ smooth-bore inner tube 
  • -73°C to 232°C [-100°F to 450°F] temperature rating 
  • Approved with reusable and crimp fittings 
  • Excellent pressure rating 172 bar [2,500 psi] in dash 06 

Teflon™ Racing Hose (Off-Road Brake and Power Trim Lines) applications 

  • Off-road brake 
  • Transmission 
  • Clutch 
  • Gauge 
  • Nitrous oxide
  • Power steering and hydraulics 
  • Air conditioning 

Find AQP PTFE specifications here.

AQP High Pressure Hose (Power Steering) features and benefits 

  • Your best choice for high-pressure applications 
  • Excellent pressure rating of 155 bar [2,250 psi] in dash 06 
  • Abrasion-resistant fabric cover 
  • AQP elastomer smooth-bore inner tube 
  • -42°C to 149°C [-45°F to 300°F] temperature rating 
  • Approved with reusable steel fittings 

AQP High Pressure Hose (Power Steering) applications 

  • Power steering 
  • Hydraulics 
  • Fuel 
  • Lube 
  • Coolant 
  • Air tools 
  • DOT approved air brakes 

Find AQP high pressure specifications here.

StreetLite Hose features and benefits

  • Pressures up to 35 bar [500 psi]
  • Temperature rating up to 149°C [300°F]
  • Sizes -04 to -16
  • Compatible with AQP assembly equipment
  • Compatible with AQP crimp and reusable fittings

StreetLite Hose applications

  • Air
  • Oil
  • Coolant
  • Fuel
  • E85

Find StreetLite specifications here.