Aeroquip performance products
The Aeroquip performance line provides all the premium assemblies, connectors, and accessories you need for your high-performance fluid transfer applications.
Features and benefits
- #1 choice for racing enthusiasts for over 80 years
- Stringent safety standards
- Hoses and fittings tested to work together
- Best-in-class compatibility
- 4:1 safety factor
- ISO 9001 and QS9000 quality certified facilities
- Hose lengths proof tested to double their rated working pressure
Our brands
Products shown: 5
Aeroquip performance hoses
Aeroquip performance racing hoses offer durability, superior performance, and unmatched fluid compatibility. From high-pressure assemblies to A/C lines and from socketless connectivity to fluoropolymer versatility, these products will exceed your expectations and look great while doing it.
Aeroquip performance adapters and couplings
To help you make things work together, we offer adapters for systems such as power steering and fuel injection, for circumstances such as those involving high pressure, and for incompatible couplings such as those involving both metric and imperial sizes. Our catalog contains everything from bulkhead and tee adapters to caps and plugs.
Aeroquip performance accessories
The Aeroquip performance line includes the accessory products you need for everything from measuring, cutting, and lubing to coupling, crimping, and assembling. The full catalog also offers products such as fire-resistant hose covers, stainless steel overbraid, insertable support coils, and thread protection.