Beverage bundles
Our insulated and non-insulated bundles are available in a variety of hose and tube combinations and can be manufactured utilizing any of Danfoss’ FlavorShield, Flo-Guard, and non-barrier single line products. Superior construction provides best-in-class barrier protection and excellent overall bundle flexibility.
Features and benefits
- Available in a variety of custom hose and tube combinations
- Can meet a wide range of temperature requirements
- Many customized and specialty options
- Compliant with industry standards and regulations
- Lightweight, resilient, and flexible
Applications
- Soft drink fountain systems
- Draught beer, liquor, and wine systems
- Iced tea and fruit juice dispensing equipment
- Frozen carbonated drink systems
- Coffee and espresso machines
- Condiment dispensing equipment