Danfoss logo
Beverage bundles-product-category

Beverage bundles

Our insulated and non-insulated bundles are available in a variety of hose and tube combinations and can be manufactured utilizing any of Danfoss’ FlavorShield, Flo-Guard, and non-barrier single line products. Superior construction provides best-in-class barrier protection and excellent overall bundle flexibility.

Features and benefits 

  • Available in a variety of custom hose and tube combinations 
  • Can meet a wide range of temperature requirements 
  • Many customized and specialty options 
  • Compliant with industry standards and regulations 
  • Lightweight, resilient, and flexible  

Applications 

  • Soft drink fountain systems 
  • Draught beer, liquor, and wine systems 
  • Iced tea and fruit juice dispensing equipment 
  • Frozen carbonated drink systems  
  • Coffee and espresso machines 
  • Condiment dispensing equipment