Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 5/8 |
| Brand | Danfoss |
| End size 1 | -8 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 1.125 |
| Item type | Component |
| Product material | 303 Stainless steel |
| Safety locking mechanism | Dual interlock |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 1/2-14 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 150 |
| Working temperature max F | 140 |
| Working temperature min F | 39 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
