Danfoss Hansen UQD series quick disconnect coupling compact plug ML8UQP50MBSBLS11 (RIGHT)

UQD08 Compact Plug, 1/2 Male BSPP, Blue

11358734

Alternate part number: ML8UQP50MBSBLS11


Tools

Product specifications

Characteristic
Value
Air inclusion max cc0.05
Angle shapeStraight
ApplicationCooling applications
Body size1/2
BrandDanfoss
Burst pressure min bar21
Burst pressure min psi300
Connection styleManual connect
End size 1-8
End type 1Male ORB BSPP
Flow rate GPM4.70
Flow rate LPM17.79
Fluid loss cc0.02500
Hex size 1 IN30.000
Hex size 1 MM1.181
Item typeMale half
Latch typePush to connect
Product material304 Stainless Steel
Seal materialEthylene propylene (EPDM)
Sub brandHansen
Thread size 1G 1/2
Valve Type2 way
Working pressure max psi100
Working pressure max bar7
Working temperature max C150
Working temperature max F302
Working temperature min C-40
Working temperature min F-40