Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.04 |
| Angle shape | Straight |
| Application | Cooling applications |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 21 |
| Burst pressure min psi | 300 |
| Catalog Item | 6UQS50HARDS11 |
| Connection style | Manual connect |
| End Type 1 | Line/hose/tube |
| Flow rate gpm | 3.00 |
| Flow rate lpm | 11.40 |
| Fluid loss cc | 0.03500 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 100 |
| Working pressure max bar | 7 |
| Working temperature max C | 150 |
| Working temperature max F | 302 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
