Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FD83-2007-16 |
| Flow rate gpm | 50.00 |
| Flow rate lpm | 189.27 |
| Fluid compatibility | Oil |
| Item type | Component |
| Product material | Stainless steel |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |