Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Locomotive air brake lines |
| Bend radius min (inch) | 7.380 |
| Bend radius min (mm) | 187.400 |
| Brand | Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Catalog Item | 1531-16RL |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.20 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.38 |
| Outside diameter (mm) | 34.90 |
| Package form | Reel |
| Product height in | 0.880 |
| Product height mm | 22.200 |
| Product width in | 0.880 |
| Product width mm | 22.200 |
| Qualified hose fittings | NPT |
| Reinforcement material | Brass plated steel wire |
| Series | 1531 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 305 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -56 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213426 |
