Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 1.380 |
| Bend radius min (mm) | 35.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 320 |
| Burst pressure (psi) | 4600 |
| Certifications | EN45545 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 1 Textile Braid |
| Cover material | Ethylene vinyl acetate (EVA) |
| Impulse cycle (cycles) | 100000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 0.45 |
| Outside diameter (mm) | 11.50 |
| Package form | Bulk |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Qualified hose fittings | Winner 2-Piece |
| Reinforcement material | Fabric |
| Series | EC045 Series |
| Size | -3 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 80 |
| Working pressure max (psi) | 1150 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
