Danfoss logo
Railway hose and fittings-product-category

Railway hose and fittings

Our railway hoses and fittings are engineered specifically for use in railway applications such as brake systems. They meet or exceed common safety standards and regulatory requirements.

Features and benefits 

  • Wide range of operating temperatures and pressures 
  • Conductive or non-conductive options 
  • Wire or textile reinforcement 
  • Durable materials such as stainless steel and synthetic rubber 

Applications 

  • Hydraulic railway systems  
  • Petroleum-based and water-glycol-based fluids  
  • Lubricating oils and water  
  • Suction applications   
  • Fuel, A/C, gasoline, and air 

Our brands

Winner

Product types shown: 2

  • Railway hose category image

    Railway hose

    We offer specially developed railway hoses that meet the fire protection regulations of EN45545 and can be used for all railway applications. In particular, these hoses can be used for hydraulic and compressed-air brake systems. Our superior fire-retardant materials meet the highest safety standards including R22/HL3 and R23/HL3.

  • Railway fittings category image

    Railway fittings

    Our railway fittings are engineered specifically for use in railway applications such as pneumatic brake systems and onboard hydraulic lines. They meet or exceed common regulations and safety standards such as EN45545.