Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.887 |
| A dimension MM | 47.930 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 390E-03544-C05 |
| Compatible hose ID IN | 0.251 |
| Construction Style | Reusable |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.288 |
| Hose cut off factor IN | 0.937 |
| Hose cut off factor MM | 23.800 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | 304 Stainless steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Reusable socket hex MM | 14.288 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789364999 |
