Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.597 |
| A dimension MM | 116.760 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Synflex by Danfoss |
| Catalog Item | 390E-16556-C05 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 2.037 |
| Hose cut off factor MM | 51.740 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.650 |
| Product height in | 2.020 |
| Product height mm | 51.308 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | 316 Stainless steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
