Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.808 |
| A dimension MM | 71.323 |
| Angle shape | Straight |
| Catalog Item | 4SA6MJ6 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.478 |
| Hose cut off factor MM | 37.541 |
| Hose size | -4 |
| Inside diameter IN | 0.141 |
| Inside diameter MM | 3.580 |
| Product material | 316L Stainless steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |