Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.037 |
| A dimension MM | 102.540 |
| Angle shape | Straight |
| Catalog Item | 92V06-065502-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.524 |
| Hose cut off factor MM | 38.710 |
| Hose size | -6 |
| Inside diameter IN | 0.237 |
| Inside diameter MM | 6.020 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.337 |
| Product length mm | 110.160 |
| Product material | 316L Stainless steel |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025072 |