Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.325 |
| A dimension MM | 211.460 |
| Angle shape | Straight |
| Backup hex size IN | 2.130 |
| Backup hex size MM | 54.102 |
| Brand | Synflex by Danfoss |
| Catalog Item | 9C416-14J004-0 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -14 |
| End Type 1 | Standpipe inch |
| Finish plating | Passivate |
| Hose cut off factor IN | 5.380 |
| Hose cut off factor MM | 136.652 |
| Hose size | -16 |
| Inside diameter IN | 0.724 |
| Inside diameter MM | 18.390 |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 10.024 |
| Product length mm | 254.600 |
| Product material | 316L Stainless steel |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Reusable socket hex IN | 2.125 |
| Reusable socket hex MM | 53.975 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903032820 |
