![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)
HOSE FTG, SS/08, JIC-F/08, CS, STR
90H08-105400-0
Catalog item:
90H08-105400-0
Recommended replacement: 90H08-105400
90H08-105400-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.151 |
| A dimension MM | 80.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H08-105400-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.656 |
| Hose cut off factor MM | 42.062 |
| Hose size | -10 |
| Inside diameter IN | 0.3910 |
| Inside diameter MM | 9.9300 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789304810 |