Product specifications
Characteristic | Value | Description |
|---|---|---|
| 162.8cc internal gear pump | NN | None (fixed displacement) |
| 200 kW / 300 HP rated output power | D | ProfiNET fieldbus support |
| 300 Nm self-cooled / 390 Nm force-cooled stall torque | 05 | Danfoss iC7 drive, 3-phase 380-500V AC input |
| Allows both horizontal and vertical installation (flange and feet) | I032 | 32.7cc internal gear pump |
| Assembly of hydraulic pump and electric motor with the variable frequency drive | NN | Standard design |
| Bypass block on pump's outlet for cooling during extended pressure holding | NN | No special option |
| Danfoss iC7 drive, 3-phase 380-500V AC input | 075 | 75 kW / 100 HP typical shaft output power |
| Dual displacement control (DC 24V solenoid valve) | D | Synchronous PM (servo) IC416 force ventilated with resolver |
| Packaged systems | VS | Assembly of hydraulic pump and electric motor with the variable frequency drive |
| Powerlink fieldbus support | BN | Bypass block on pump's outlet for cooling during extended pressure holding |
| Product Catalog | GLBL | Global (Standard) |
| Standard design | H | Allows horizontal installation, with feet |
| Synchronous PM (servo) liquid cooled without resolver | 081 | Type B132I 6-pole, 81 Nm self-cooled / 116 Nm force-cooled stall torque |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |