Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product series | VS | Assembly of hydraulic pump and electric motor with the variable frequency drive |
| Mounting orientation | H | Allows horizontal installation, with feet |
| Pump | I032 | 32.7cc internal gear pump |
| Pump control | NN | None (fixed displacement) |
| Motor type | D | Synchronous PM (servo) IC416 force ventilated with resolver |
| Motor size | 081 | Type B132I 6-pole, 81 Nm self-cooled / 116 Nm force-cooled stall torque |
| Drive type | 05 | Danfoss iC7 drive, 3-phase 380-500V AC input |
| Drive size | 055 | 55 kW / 75 HP typical shaft output power |
| Drive options | D | ProfiNET fieldbus support |
| Special option 1 | BN | Bypass block on pump's outlet for cooling during extended pressure holding |
| Design | NN | Standard design |
| Special option 2 | NN | No special option |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |