Standard hydraulic power units
ViPak® hydraulic power units deliver reliable and efficient hydraulic power for a variety of industrial applications. Engineered with robust construction for superior performance and longevity, these units are designed to meet the rigorous demands of modern machinery and are available in a range of configurations to get your project completed quickly. ViPak HPUs are available in North America, Australia, and New Zealand. For standard HPU requirements outside these regions, or to explore fully custom Vickers by Danfoss HPU solutions, please contact us.
Features and benefits
- Electric motors rated for continuous duty
- Flexible installation and small package sizes
- Durability and reliability
- Integrated motors, pumps, valves, hoses, filters and electrical components
- Lift-off tops for easy maintenance access
- Configurable selection of pumps, motors, valves, reservoirs, variable drive capabilities, and optional accessories
- Suitable for standard applications and customizable for industrial applications
Applications
- Lifts
- Presses
- Balers
- Machine tools
- Custom applications
Products shown: 2

ViPak® hydraulic power units (ANZ region)
Based on a modular concept, ANZ region ViPak hydraulic power units offer excellent configuration flexibility, a variety of tank sizes, and features like coolers and accumulators that can be combined to meet your application needs. Additional advanced features can be added upon request.
ViPak® hydraulic power units (NAM region)
ViPak hydraulic power units (NAM series) are available in vertical, horizontal, L-shape, overhead, JIC, and custom configurations. Our industrial power units feature electric motors rated for continuous duty. They provide both installation flexibility and operational durability for long-lasting, reliable systems.