Assembly kits-product-category

Assembly kits

An assembly kit is used to tie a complete valve stack together into a continuous unit.

Features and benefits 

  • Tie rods run the full length of the valve stack
  • Nuts are tightened at each end of the valve
  • 12-mm excess thread is provided for stacking

Recommendations

When servicing a valve stack and removing the nuts and tie rods,replacement of the PVAS assembly kit is recommended. The assembly kitincludes the necessary O-rings.

For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.