Assembly kits
An assembly kit is used to tie a complete valve stack together into a continuous unit.
Features and benefits
- Tie rods run the full length of the valve stack.
- Nuts are tightened at each end of the valve.
- 12-mm excess thread is provided for stacking.
Recommendations
When servicing a valve stack and removing the nuts and tie rods, replacement of the PVAS assembly kit is recommended. The assembly kit includes the necessary O-rings.
For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.
Products shown: 0