Product specifications

Characteristic
Value
Description
Certification00N/A
Ex Application0N/A
Marking0N/A
Marking0N/A
Maximum width that the Tie Rod can be used for251251
Minimum width that the Tie Rod can be used for236236
Number of Nuts in the kit44
Number of Tie Rods in the kit44
Number of Washers in the kit44
Product Category1Standard Part
Product TypeN/A
Select number of sealkits needed66
Select which type of assembly kit is neededTTie Rods
Total length of the Tie Rod270270
Valve FamilyEECO80LS
Which type of bolt should be used (Countersunk, Threaded, Through)TThreaded

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm