Product specifications
Characteristic | Value |
|---|---|
| Certification | N/A |
| Ex Application | Ex h I/II |
| Marking | N/A |
| Marking | N/A |
| Maximum width that the Tie Rod can be used for | 312 |
| Minimum width that the Tie Rod can be used for | 301 |
| Number of Nuts in the kit | 3 |
| Number of Tie Rods in the kit | 3 |
| Number of Washers in the kit | 3 |
| Product Category | Cust. Specific |
| Product type | N/A |
| Select number of sealkits needed | 6 |
| Select which type of assembly kit is needed | Tie Rods |
| Total length of the Tie Rod | 335 |
| Valve Family | PVG16-48 |
| Which type of bolt should be used (Countersunk, Threaded, Through) | Countersunk |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |