Electrical actuation-product-category

Electrical actuation

Our proportional-valve electro-hydraulic actuators provide fast, accurate, and reliable valve operation under varying conditions. We offer a wide variety of speed and hysteresis capabilities to precisely suit your application needs, and all actuators are designed to plug and perform with our PLUS+1® joysticks and controllers.

Features and benefits

  • Deutsch, AMP or DIN connectors
  • ON/OFF actuation of spool
  • Proportional actuation of spool based on high current PWM signal, ratio-metric voltage signal, fixed 0 to 10V signal or CAN bus signal
  • Closed loop control of spool with built-in LVDT sensor
  • EX actuator for applications such as mining and offshore (optional)
  • ISO bus/J1939 or CANopen communication protocols (optional)
  • CAN bus actuator with distributed intelligence for advanced spool control (optional)

Specifications

VariantPVEOPVHCPVEMPVEAPVEHPVESPVEDC2C
Actuation methodON/OFF or CANbus (-CI)High current PWMRatio-metricRatio-metric or CANbus (-CI)Ratio-metric, fixed voltage (-U) or CANbus (-CI)Ratio-metric or PWM (-P)CANbusCANbus for HIC/Hybrid