Electrical actuation
Our proportional-valve electro-hydraulic actuators provide fast, accurate, and reliable valve operation under varying conditions. We offer a wide variety of speed and hysteresis capabilities to precisely suit your application needs, and all actuators are designed to plug and perform with our PLUS+1® joysticks and controllers.
Features and benefits
- Deutsch, AMP or DIN connectors
- ON/OFF actuation of spool
- Proportional actuation of spool based on high current PWM signal, ratio-metric voltage signal, fixed 0 to 10V signal or CAN bus signal
- Closed loop control of spool with built-in LVDT sensor
- EX actuator for applications such as mining and offshore (optional)
- ISO bus/J1939 or CANopen communication protocols (optional)
- CAN bus actuator with distributed intelligence for advanced spool control (optional)
Specifications
Variant | PVEO | PVHC | PVEM | PVEA | PVEH | PVES | PVED | C2C |
Actuation method | ON/OFF or CANbus (-CI) | High current PWM | Ratio-metric | Ratio-metric or CANbus (-CI) | Ratio-metric, fixed voltage (-U) or CANbus (-CI) | Ratio-metric or PWM (-P) | CANbus | CANbus for HIC/Hybrid |