Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure | 0 | N/A |
| Connector Type | P | 1x4 DIN G4W1F |
| Connector Direction | U | 90 (Up) |
| Control Signal | 0 | N/A |
| CAN Protocol | 0 | N/A |
| Digital Type | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | 0 | N/A |
| On-Stroke Response A | 0 | N/A |
| On-Stroke Response B | 0 | N/A |
| De-Stroke Reaction A | 0 | N/A |
| De-Stroke Reaction B | 0 | N/A |
| Resolution | 0 | N/A |
| Max Oil Consumption | 0 | 0 l/min |
| Max Oil Consump. Steady State | 0 | 0 l/min |
| Fault Reaction & Recovery | 0 | N/A |
| Output Signal | 0 | N/A |
| Disable Function | 0 | N/A |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Minimum Float Position | 0 | N/A |
| IP Rating | 5 | IP65 |
| Manual Override | 0 | N/A |
| Coil Power | 0 | N/A |
| Port Connection Type | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Extra Function | 0 | N/A |
| Valve Side Interface | 05 | PVH32 O-Ring |
| Outward Side Interface | IH | PVDI32-PVH32 |
| Length | 033 | 33 |
| Pilot Pressure Neutral | 0 | N/A |
| Pilot Pressure Full Stroke | 0 | N/A |
| Maximum System Pressure Peaks | C | 60 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| PVDI connector coding | 1 | NC-B4/2-A4/3-C1/1 |
| Marking | 0 | N/A |
| Port Size | 00 | N/A |
| Product Type | SVS_ELEC | Electrical Actuator |
| Voltage | 0 | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |