Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pilot Pressure | 2 | 23 (PVHC) |
| Connector Type | G | 2x2 Deutsch - DT04 |
| Connector Direction | A | 180 (Outwards) |
| Control Signal | H | High Current PWM |
| CAN Protocol | 0 | N/A |
| Digital Type | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | B | 11.0% |
| On-Stroke Response A | B | 225 ms |
| On-Stroke Response B | B | 225 ms |
| De-Stroke Reaction A | 9 | 90 ms |
| De-Stroke Reaction B | 9 | 90 ms |
| Resolution | 0 | N/A |
| Max Oil Consumption | 0 | 0 l/min |
| Max Oil Consump. Steady State | 1 | 0,1 l/min |
| Fault Reaction & Recovery | 0 | N/A |
| Output Signal | 0 | N/A |
| Disable Function | 0 | N/A |
| Nominel A Stroke | 5 | 5 |
| Nominel B Stroke | 5 | 5 |
| Minimum Float Position | 0 | N/A |
| IP Rating | 7 | IP67 |
| Manual Override | 0 | N/A |
| Coil Power | 3 | 30 W |
| Port Connection Type | 0 | N/A |
| A Port Placement | 0 | N/A |
| B Port Placement | 0 | N/A |
| Extra Function | 0 | N/A |
| Valve Side Interface | 0R | PVHC16 O-Ring |
| Outward Side Interface | 00 | N/A |
| Length | 101 | 101 |
| Pilot Pressure Neutral | 5 | 5.0 bar |
| Pilot Pressure Full Stroke | F | 15.0 bar |
| Maximum System Pressure Peaks | D | 65 |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Ex Application | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| PVDI connector coding | 0 | N/A |
| Marking | 0 | N/A |
| Port Size | 00 | N/A |
| Product type | SVS_ELEC | Electrical Actuator |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |