Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Protocol | 0 | N/A |
| Length | 200 | 200 |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| CAN Termination | 0 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | G | 2x2 Deutsch - DT04 |
| Connector Variants (DIN, Deutsch, AMP,#) | Q | 1x4 DIN 43650-A/ISO4400 |
| Distance from Tie Rod hole to Bottom Surface of the Bracket | 00 | N/A |
| Interface/connection type | 00 | N/A |
| Marking | 0 | N/A |
| Material | N/A | |
| Material | N/A | |
| Mounting bracket for PVG16, 32, 48, 100, 128, 256 | 00 | N/A |
| Number of modules/connections available | 02 | 2 |
| Number of Mounting Holes | 00 | N/A |
| Product type | N/A | |
| PVPX Coil | 1x4 DIN 43650-A/ISO4400 | |
| Termination | 0 | N/A |
| What kind of accessory (Bracket, Cable, Lever, Service kit#) | C | Cable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
