PVEH-S 1X6 DEU - right angle view

PVED32-ACTUATOR-CC4-S7-2x4AMP-S-ISO-PSET

11361477

Model code: SVSELEC114UBIBC1AAAAS8817SCB7706080000000E00089


Tools

Product specifications

Characteristic
Value
Description
Pilot Pressure113.5 (PVE)
Connector Type42x4 AMP JPT SAAB
Connector DirectionU90 (Up)
Control SignalBCANBus
CAN ProtocolIISOBus/J1939
Digital TypeBCC Preset
Float DirectionCA/B Port
Hysteresis10.5%
On-Stroke Response AA120 ms
On-Stroke Response BA120 ms
De-Stroke Reaction AA120 ms
De-Stroke Reaction BA120 ms
ResolutionS1000
Max Oil Consumption80,8 l/min
Max Oil Consump. Steady State10,1 l/min
Fault Reaction & RecoverySSetting
Output SignalCCAN
Disable FunctionBDisable & Power Save
Nominel A Stroke77
Nominel B Stroke77
Minimum Float Position0N/A
IP Rating6IP66
Manual Override0N/A
Coil Power88 W
Port Connection Type0N/A
A Port Placement0N/A
B Port Placement0N/A
Extra Function0N/A
Valve Side Interface0EPVE32 O-Ring
Outward Side Interface00N/A
Length08989
Pilot Pressure Neutral0N/A
Pilot Pressure Full Stroke0N/A
Maximum System Pressure PeaksC60
Primer0N/A
Product Category4Cust. Specific
Ex Application0N/A
CertificationCSISO13849 Compliant
PVDI connector coding0N/A
Marking2CE EAC
Port Size00N/A
Product typeSVS_ELECElectrical Actuator
Voltage111-32

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm