PVEO32-ACTUATOR--S4-1x4HIR-H-24V
157B4228
Model code: SVSELEC14QUO0000BB99030040007705080000000E00106
Recommended replacement: 11166743
Product specifications
Characteristic | Value | Description |
---|---|---|
Pilot Pressure | 1 | 13.5 (PVE) |
Voltage | 4 | 24 |
Connector Type | Q | 1x4 DIN 43650-A/ISO4400 |
Connector Direction | U | 90 (Up) |
Control Signal | O | On/Off |
CAN Protocol | 0 | N/A |
Digital Type | 0 | N/A |
Float Direction | 0 | N/A |
Hysteresis | 0 | N/A |
On-Stroke Response A | B | 225 ms |
On-Stroke Response B | B | 225 ms |
De-Stroke Reaction A | 9 | 90 ms |
De-Stroke Reaction B | 9 | 90 ms |
Resolution | 0 | N/A |
Max Oil Consumption | 0 | 0 l/min |
Max Oil Consump. Steady State | 0 | 0 l/min |
Fault Reaction & Recovery | 0 | N/A |
Output Signal | 0 | N/A |
Disable Function | 0 | N/A |
Nominel A Stroke | 7 | 7 |
Nominel B Stroke | 7 | 7 |
Minimum Float Position | 0 | N/A |
IP Rating | 5 | IP65 |
Manual Override | 0 | N/A |
Coil Power | 8 | 8 W |
Port Connection Type | 0 | N/A |
A Port Placement | 0 | N/A |
B Port Placement | 0 | N/A |
Extra Function | 0 | N/A |
Valve Side Interface | 0E | PVE32 O-Ring |
Outward Side Interface | 00 | N/A |
Length | 106 | 106 |
Pilot Pressure Neutral | 0 | N/A |
Pilot Pressure Full Stroke | 0 | N/A |
Maximum System Pressure Peaks | C | 60 |
Primer | 0 | N/A |
Product Category | 5 | Obsolete |
Marking | E | CE |
Ex Application | 0 | N/A |
Certification | CS | ISO13849 Compliant |
PVDI connector coding | 0 | N/A |
Marking | E | CE |
Port Size | 00 | N/A |
Product type | N/A | |
Voltage | 4 | 24 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |