Product specifications
Characteristic | Value | Description |
---|---|---|
Port Connection Type | 0 | N/A |
Maximum System Pressure Peaks | D | 65 |
Material | A | Aluminium |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 0 | N/A |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Activation Method | 0 | N/A |
Float Facility | 1 | Yes |
Interface For Manual Lever | 0 | N/A |
Manual Override | 0 | N/A |
Marking | 0 | N/A |
Matching Spool Accessory | P | Plug |
Material | A | Aluminium |
Nominel A Stroke | 7 | 7 |
Nominel B Stroke | 7 | 7 |
Port Size | 00 | N/A |
Product Type | N/A | |
Tamperproof | 0 | N/A |
Valve Side Interface | 0I | EVHC O-Ring |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |