End modules-product-category

End modules

Our PVS end modules (end plates) close off the valve stack. They are available with built-in features to help you tailor the stack to your application's needs.

Features and benefits

  • Available in aluminum (up to 300 bar [4,351 psi])  and cast iron (up to 350 bar [5,076 psi])  
  • Mounting feet to secure valve to frame 
  • LX port for connection of satellite valves into one common load sense (LS) network (optional) 
  • Range of connections, such as P (pump), T (tank) or M (gauge) ports (optional) 
  • Built-in features like pilot pressure reduction valve (optional) 
  • Thermal orifice for matching valve and oil temperature (optional) 

Specifications

Variant 

PVS (aluminum) 

PVSI (cast iron) 

Max continuous pressure

bar [psi] 

300 [4,351] 

350 [5,076] 

For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.