End modules
Our PVS end modules (end plates) close off the valve stack. They are available with built-in features to help you tailor the stack to your application's needs.
Features and benefits
- Available in aluminum (up to 300 bar [4,351 psi]) and cast iron (up to 350 bar [5,076 psi])
- Mounting feet to secure valve to frame
- LX port for connection of satellite valves into one common load sense (LS) network (optional)
- Range of connections, such as P (pump), T (tank) or M (gauge) ports (optional)
- Built-in features like pilot pressure reduction valve (optional)
- Thermal orifice for matching valve and oil temperature (optional)
Specifications
|
Variant |
PVS (aluminum) |
PVSI (cast iron) |
|
Max continuous pressure bar [psi] |
300 [4,351] |
350 [5,076] |
For more information, see PVG 32 Technical Information, PVG 100 Technical Information, and PVG 128/256 Technical Information.