End modules
Our PVS end modules (end plates) close off the valve stack. They are available with built-in features to help you tailor the stack to your application's needs.
Features and benefits
- Available in aluminum (up to 300 bar [4,351 psi])and cast iron (up to 350 bar [5,076 psi])
- Mounting feet to secure valve to frame
- LX port for connection of satellite valves into one common load sense (LS) network (optional)
- Range of connections, such as P (pump), T (tank) or M (gauge) ports (optional)
- Built-in features like pilot pressure reduction valve (optional)
- Thermal orifice for matching valve and oil temperature (optional)
Applications
- Agriculture
- Construction
- Material handling
- Road building
- Forestry
- Cranes
- Mining
- Municipal vehicles
- Marine
Specifications
| Variant | PVS (aluminum) | PVSI (cast iron) |
| Max continuous pressure bar [psi] | 300 [4,351] | 350 [5,076] |