Product specifications
Characteristic | Value |
|---|---|
| Module Type | End Module |
| Valve Family | ECO80LS |
| Port Connection Type | SAE [ISO 11926-1] |
| T0 Facility | N/A |
| Pilot Pressure | N/A |
| Pilot Press. Rduct. Valve Type | N/A |
| Continous System Pressure | 280 |
| Maximum System Pressure Peaks | 300 |
| Mounting Thread Size | M8 |
| Material | Gray Cast Iron |
| Pilot Dump Facility | N/A |
| Connector Type | N/A |
| Voltage | N/A |
| Additional Feature 2 | N/A |
| Additional Feature 3 | N/A |
| Shock Valve Facility | N/A |
| T0 Port Size | N/A |
| T0 Port Placement | N/A |
| LX Port Size | N/A |
| LX Port Placement | N/A |
| Gauge Port Pilot Pressure Size | N/A |
| Gauge Port Pilot Pres Location | N/A |
| Pump Port Size | N/A |
| Pump Port Placement | N/A |
| Tank Port Size | #12 - 1 1/16-12 UN |
| Tank Port Placement | Top |
| LS/LY Port Size | N/A |
| LS/LY Port Placement | N/A |
| Width | 117 |
| Total length of the Tie Rod | 10 |
| Pneumatic Port Size | N/A |
| Pneumatic Port Placement | N/A |
| Gauge Port Pump Pressure Size | N/A |
| Pump Port Pressure Location | N/A |
| Tie Rod Type Left | Threaded Hole |
| Tie Rod Type Right | N/A |
| Left Interface | ECO80-Oring GT |
| Right Interface | N/A |
| Bottom Interface | Mounting Feet A/B |
| Top Interface | Threaded Ports |
| A Side Interface | N/A |
| B Side Interface | N/A |
| Primer | N/A |
| Product Category | Standard Part |
| Marking | N/A |
| Ex Application | N/A |
| Certification | N/A |
| Additional Feature 1 | N/A |
| LY (LS Return) Facility | N/A |
| Marking | N/A |
| Material | Gray Cast Iron |
| Product Type | N/A |
| Voltage | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |