EVO80LS-ENDPLATE-SAE-GT-LX-product-details

EVO80LS-ENDPLATE-SAE-GT-LX

11267444


Tools

Product specifications

Characteristic
Value
Description
Module TypeEEnd Module
Valve FamilyEECO80LS
Port Connection TypeSSAE [ISO 11926-1]
T0 Facility0N/A
Pilot Pressure0N/A
Pilot Press. Rduct. Valve Type0N/A
Continous System PressureJ280
Maximum System Pressure PeaksK300
Mounting Thread SizeM8M8
MaterialGGray Cast Iron
Pilot Dump Facility0N/A
Connector Type0N/A
Voltage0N/A
Additional Feature 200N/A
Additional Feature 300N/A
Shock Valve Facility0N/A
T0 Port Size00N/A
T0 Port Placement0N/A
LX Port SizeS6#8 - 3/4-16 UNF
LX Port PlacementRRight
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pilot Pres Location0N/A
Pump Port Size00N/A
Pump Port Placement0N/A
Tank Port SizeS8#12 - 1 1/16-12 UN
Tank Port PlacementTTop
LS/LY Port Size00N/A
LS/LY Port Placement0N/A
WidthD2117
Total length of the Tie Rod01010
Pneumatic Port Size00N/A
Pneumatic Port Placement0N/A
Gauge Port Pump Pressure Size00N/A
Pump Port Pressure Location0N/A
Tie Rod Type LeftTThreaded Hole
Tie Rod Type Right0N/A
Left InterfaceGECO80-Oring GT
Right InterfaceVThreaded Ports
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface00N/A
B Side Interface00N/A
Primer0N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
A Side Interface00N/A
Additional Feature 100N/A
Additional Feature 200N/A
Additional Feature 300N/A
B Side Interface00N/A
Bottom InterfaceLMounting Feet A/B
Certification00N/A
Connector Type0N/A
Continous System PressureJ280
Ex Application0N/A
Gauge Port Pilot Pres Location0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pump Pressure Size00N/A
Left InterfaceGECO80-Oring GT
LS/LY Port Placement0N/A
LS/LY Port Size00N/A
LX Port PlacementRRight
LX Port SizeS6#8 - 3/4-16 UNF
LY (LS Return) Facility1Yes
Marking0N/A
Marking0N/A
MaterialGGray Cast Iron
MaterialGGray Cast Iron
Maximum System Pressure PeaksK300
Module TypeEEnd Module
Mounting Thread SizeM8M8
Pilot Dump Facility0N/A
Pilot Press. Rduct. Valve Type0N/A
Pilot Pressure0N/A
Pneumatic Port Placement0N/A
Pneumatic Port Size00N/A
Port Connection TypeSSAE [ISO 11926-1]
Primer0N/A
Product Category1Standard Part
Product TypeN/A
Pump Port Placement0N/A
Pump Port Pressure Location0N/A
Pump Port Size00N/A
Right InterfaceVThreaded Ports
Shock Valve Facility0N/A
T0 Facility0N/A
T0 Port Placement0N/A
T0 Port Size00N/A
Tank Port PlacementTTop
Tank Port SizeS8#12 - 1 1/16-12 UN
Tie Rod Type LeftTThreaded Hole
Tie Rod Type Right0N/A
Top InterfaceTThreaded Ports
Total length of the Tie Rod01010
Valve FamilyEECO80LS
Voltage0N/A
Voltage0N/A
WidthD2117

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm