Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | 0 | N/A |
| T0 Facility | 0 | N/A |
| Pilot Pressure | 0 | N/A |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | N | 420 |
| Mounting Thread Size | 00 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Shock Valve Facility | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| Width | 24 | 24 |
| Tie Rod Type Left | 0 | N/A |
| Tie Rod Type Right | 0 | N/A |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | L | PVG32-Oring-T0 |
| Bottom Interface | 0 | N/A |
| Top Interface | 0 | N/A |
| Primer | 0 | N/A |
| Product Category | 4 | Cust. Specific |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| Dynamic Response (Damping) | 0 | N/A |
| Full flow dump Facility | 0 | N/A |
| Inlet Compensator/Unloader | 0 | N/A |
| Left Tie Rod Length | 000 | 0 |
| LS Dump Facility | 0 | N/A |
| LS Relief | 0 | No |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Product Type | SVS_FUNC | Function Module |
| Right Tie Rod Length | 000 | 0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |