PVSI32-END COVER-PPRV-T0-LS-SAE-START-product-details

PVSI32-END COVER-PPRV-T0-LS-SAE-START

11322914

Model code: SVSENDS1SC2ILMUFG0000000000S5T000000000000S5L023023000000SS0KL000Q10A00


Tools

Product specifications

Characteristic
Value
Description
Module TypeSStart Module
Valve Family1PVG16-48
Port Connection TypeSSAE [ISO 11926-1]
T0 FacilityCT0 Compatible
Pilot Pressure223 (PVHC)
Pilot Press. Rduct. Valve TypeIParts in body
Continous System PressureL350
Maximum System Pressure PeaksM400
Mounting Thread SizeUF5/16-18 UNC
Pilot Dump Facility0N/A
Connector Type0N/A
Additional Feature 200N/A
Additional Feature 300N/A
Shock Valve Facility0N/A
T0 Port SizeS5#6 - 9/16-18 UNF
T0 Port PlacementTTop
LX Port Size00N/A
LX Port Placement0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pilot Pres Location0N/A
Pump Port Size00N/A
Pump Port Placement0N/A
Tank Port Size00N/A
Tank Port Placement0N/A
LS/LY Port SizeS5#6 - 9/16-18 UNF
LS/LY Port PlacementLLeft
Width2323
Total length of the Tie Rod02323
Pneumatic Port Size00N/A
Pneumatic Port Placement0N/A
Gauge Port Pump Pressure Size00N/A
Pump Port Pressure Location0N/A
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left Interface0N/A
Right InterfaceKPVG32-Flat-T0
Bottom InterfaceLMounting Feet A/B
Top Interface0N/A
A Side Interface00N/A
B Side Interface00N/A
PrimerQPassivation - Transparent
Product Category1Standard Part
Ex ApplicationAEx h I/II
Certification00N/A
A Side Interface00N/A
Additional Feature 100N/A
Additional Feature 200N/A
Additional Feature 300N/A
B Side Interface00N/A
Bottom InterfaceLMounting Feet A/B
Certification00N/A
Connector Type0N/A
Continous System PressureL350
Ex ApplicationAEx h I/II
Gauge Port Pilot Pres Location0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pump Pressure Size00N/A
Left Interface0N/A
LS/LY Port PlacementLLeft
LS/LY Port SizeS5#6 - 9/16-18 UNF
LX Port Placement0N/A
LX Port Size00N/A
LY (LS Return) Facility0N/A
Marking0N/A
MaterialGGray Cast Iron
Maximum System Pressure PeaksM400
Module TypeSStart Module
Mounting Thread SizeUF5/16-18 UNC
Pilot Dump Facility0N/A
Pilot Press. Rduct. Valve TypeIParts in body
Pilot Pressure223 (PVHC)
Pneumatic Port Placement0N/A
Pneumatic Port Size00N/A
Port Connection TypeSSAE [ISO 11926-1]
PrimerQPassivation - Transparent
Product Category1Standard Part
Product TypeSVS_ENDEnd Module
Pump Port Placement0N/A
Pump Port Pressure Location0N/A
Pump Port Size00N/A
Right InterfaceKPVG32-Flat-T0
Shock Valve Facility0N/A
T0 FacilityCT0 Compatible
T0 Port PlacementTTop
T0 Port SizeS5#6 - 9/16-18 UNF
Tank Port Placement0N/A
Tank Port Size00N/A
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Top Interface0N/A
Total length of the Tie Rod02323
Valve Family1PVG16-48
Voltage0N/A
Width2323

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm