Product specifications
Characteristic | Value | Description |
---|---|---|
Module Type | E | End Module |
Valve Family | 1 | PVG16-48 |
Port Connection Type | 0 | N/A |
T0 Facility | C | T0 Compatible |
Pilot Pressure | 0 | N/A |
Pilot Press. Rduct. Valve Type | 0 | N/A |
Continous System Pressure | K | 300 |
Maximum System Pressure Peaks | L | 350 |
Mounting Thread Size | M8 | M8 |
Pilot Dump Facility | 0 | N/A |
Connector Type | 0 | N/A |
Additional Feature 2 | 00 | N/A |
Additional Feature 3 | 00 | N/A |
Shock Valve Facility | 0 | N/A |
T0 Port Size | 00 | N/A |
T0 Port Placement | 0 | N/A |
LX Port Size | 00 | N/A |
LX Port Placement | 0 | N/A |
Gauge Port Pilot Pressure Size | 00 | N/A |
Gauge Port Pilot Pres Location | 0 | N/A |
Pump Port Size | 00 | N/A |
Pump Port Placement | 0 | N/A |
Tank Port Size | 00 | N/A |
Tank Port Placement | 0 | N/A |
LS/LY Port Size | 00 | N/A |
LS/LY Port Placement | 0 | N/A |
Width | 23 | 23 |
Tie Rod Length | 023 | 23 |
Pneumatic Port Size | 00 | N/A |
Pneumatic Port Placement | 0 | N/A |
Gauge Port Pump Pressure Size | 00 | N/A |
Pump Port Pressure Location | 0 | N/A |
Tie Rod Type Left | S | Through Hole |
Tie Rod Type Right | S | Through Hole |
Left Interface | L | PVG32-Oring-T0 |
Right Interface | 0 | N/A |
Bottom Interface | L | Mounting Feet A/B |
Top Interface | 0 | N/A |
A Side Interface | 00 | N/A |
B Side Interface | 00 | N/A |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Ex Application | 0 | N/A |
Certification | 00 | N/A |
Additional Feature 1 | TT | Tank A-B Gallery Connected |
LY (LS Return) Facility | 0 | N/A |
Marking | 0 | N/A |
Material | A | Aluminium |
Product type | N/A | |
Voltage | 0 | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |