Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | E | End Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | S | SAE [ISO 11926-1] |
| T0 Facility | C | T0 Compatible |
| Pilot Pressure | 0 | N/A |
| Pilot Press. Rduct. Valve Type | 0 | N/A |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Mounting Thread Size | UF | 5/16-18 UNC |
| Material | G | Gray Cast Iron |
| Pilot Dump Facility | 0 | N/A |
| Connector Type | 0 | N/A |
| Voltage | 0 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Shock Valve Facility | 0 | N/A |
| T0 Port Size | 00 | N/A |
| T0 Port Placement | 0 | N/A |
| LX Port Size | S4 | #5 - 1/2-20 UNF |
| LX Port Placement | B | B |
| Gauge Port Pilot Pressure Size | 00 | N/A |
| Gauge Port Pilot Pres Location | 0 | N/A |
| Pump Port Size | 00 | N/A |
| Pump Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS/LY Port Size | 00 | N/A |
| LS/LY Port Placement | 0 | N/A |
| Width | 23 | 23 |
| Total length of the Tie Rod | 023 | 23 |
| Pneumatic Port Size | 00 | N/A |
| Pneumatic Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | 00 | N/A |
| Pump Port Pressure Location | 0 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | 0 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| LY (LS Return) Facility | 0 | N/A |
| Marking | 0 | N/A |
| Material | G | Gray Cast Iron |
| Product Type | N/A | |
| Voltage | 0 | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |