Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | E | End Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | B | BSP [DIN 3852-2] |
| T0 Facility | C | T0 Compatible |
| Pilot Pressure | 0 | N/A |
| Pilot Press. Rduct. Valve Type | 0 | N/A |
| Continous System Pressure | K | 300 |
| Maximum System Pressure Peaks | L | 350 |
| Mounting Thread Size | M8 | M8 |
| Material | A | Aluminium |
| Pilot Dump Facility | 0 | N/A |
| Connector Type | 0 | N/A |
| Voltage | 0 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Shock Valve Facility | 0 | N/A |
| T0 Port Size | 00 | N/A |
| T0 Port Placement | 0 | N/A |
| LX Port Size | B1 | G1/8 |
| LX Port Placement | B | B |
| Gauge Port Pilot Pressure Size | 00 | N/A |
| Gauge Port Pilot Pres Location | 0 | N/A |
| Pump Port Size | 00 | N/A |
| Pump Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| LS/LY Port Size | 00 | N/A |
| LS/LY Port Placement | 0 | N/A |
| Width | 23 | 23 |
| Total length of the Tie Rod | 023 | 23 |
| Pneumatic Port Size | 00 | N/A |
| Pneumatic Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | 00 | N/A |
| Pump Port Pressure Location | 0 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | 0 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Additional Feature 1 | TT | Tank A-B Gallery Connected |
| LY (LS Return) Facility | 0 | N/A |
| Marking | 0 | N/A |
| Material | A | Aluminium |
| Product Type | N/A | |
| Voltage | 0 | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |