Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 1 | PVG16-48 |
| Port Connection Type | 0 | N/A |
| T0 Facility | C | T0 Compatible |
| Pilot Pressure | 0 | N/A |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Mounting Thread Size | MA | M10 |
| Material | G | Gray Cast Iron |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Shock Valve Facility | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| Width | 23 | 23 |
| Tie Rod Type Left | T | Threaded Hole |
| Tie Rod Type Right | T | Threaded Hole |
| Left Interface | L | PVG32-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 2 | Restricted Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| Dynamic Response (Damping) | 0 | N/A |
| Full flow dump Facility | 0 | N/A |
| Inlet Compensator/Unloader | 0 | N/A |
| Left Tie Rod Length | 000 | 0 |
| LS Dump Facility | N/A | |
| LS Relief | 0 | No |
| Marking | 0 | N/A |
| Material | G | Gray Cast Iron |
| Product Type | N/A | |
| Right Tie Rod Length | 000 | 0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |