END MODULE PVT 100-product-details

END MODULE PVT 100

161B2525

Model code: SVSENDEASC00LMMCD0000000001000S5A000000SBT000061034000000SSP0LT00010000


Tools

Product specifications

Characteristic
Value
Description
Module TypeEEnd Module
Valve FamilyAPVG100
Port Connection TypeSSAE [ISO 11926-1]
T0 FacilityCT0 Compatible
Pilot Pressure0N/A
Pilot Press. Rduct. Valve Type0N/A
Continous System PressureL350
Maximum System Pressure PeaksM400
Mounting Thread SizeMCM12
MaterialDDuctile Iron
Pilot Dump Facility0N/A
Connector Type0N/A
Voltage0N/A
Additional Feature 200N/A
Additional Feature 300N/A
Shock Valve Facility11 x PVLP63 Cavity
T0 Port Size00N/A
T0 Port Placement0N/A
LX Port SizeS5#6 - 9/16-18 UNF
LX Port PlacementAA
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pilot Pres Location0N/A
Pump Port Size00N/A
Pump Port Placement0N/A
Tank Port SizeSB#20 - 1 5/8-12 UN
Tank Port PlacementTTop
LS/LY Port Size00N/A
LS/LY Port Placement0N/A
Width6161
Total length of the Tie Rod03434
Pneumatic Port Size00N/A
Pneumatic Port Placement0N/A
Gauge Port Pump Pressure Size00N/A
Pump Port Pressure Location0N/A
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Left InterfacePPVG100-Oring-T0
Right Interface0N/A
Bottom InterfaceLMounting Feet A/B
Top InterfaceTThreaded Ports
A Side Interface00N/A
B Side Interface00N/A
Primer0N/A
Product Category1Standard Part
Marking0N/A
Ex Application0N/A
Certification00N/A
A Side Interface00N/A
Additional Feature 100N/A
Additional Feature 200N/A
Additional Feature 300N/A
B Side Interface00N/A
Bottom InterfaceLMounting Feet A/B
Certification00N/A
Connector Type0N/A
Continous System PressureL350
Ex Application0N/A
Gauge Port Pilot Pres Location0N/A
Gauge Port Pilot Pressure Size00N/A
Gauge Port Pump Pressure Size00N/A
Left InterfacePPVG100-Oring-T0
LS/LY Port Placement0N/A
LS/LY Port Size00N/A
LX Port PlacementAA
LX Port SizeS5#6 - 9/16-18 UNF
LY (LS Return) Facility0N/A
Marking0N/A
Marking0N/A
MaterialDDuctile Iron
MaterialDDuctile Iron
Maximum System Pressure PeaksM400
Module TypeEEnd Module
Mounting Thread SizeMCM12
Pilot Dump Facility0N/A
Pilot Press. Rduct. Valve Type0N/A
Pilot Pressure0N/A
Pneumatic Port Placement0N/A
Pneumatic Port Size00N/A
Port Connection TypeSSAE [ISO 11926-1]
Primer0N/A
Product Category1Standard Part
Product typeN/A
Pump Port Placement0N/A
Pump Port Pressure Location0N/A
Pump Port Size00N/A
Right Interface0N/A
Shock Valve Facility11 x PVLP63 Cavity
T0 FacilityCT0 Compatible
T0 Port Placement0N/A
T0 Port Size00N/A
Tank Port PlacementTTop
Tank Port SizeSB#20 - 1 5/8-12 UN
Tie Rod Type LeftSThrough Hole
Tie Rod Type RightSThrough Hole
Top InterfaceTThreaded Ports
Total length of the Tie Rod03434
Valve FamilyAPVG100
Voltage0N/A
Voltage0N/A
Width6161

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm