Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | S | Start Module |
| Valve Family | 1 | PVG16-48 |
| Pump Configuration | O | Open Center/Fixed Displaceme |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Shock Valve Facility | 0 | N/A |
| Pilot Pressure | 0 | N/A |
| Pressure Relief Valve | 1 | Both |
| LS Boost Facility | 0 | N/A |
| LS Dump Facility | N/A | |
| Nominel Flow | A5 | 150 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| Inlet Compensator/Unloader | 1 | 10-16 bar @ 10-150 lpm |
| CF Out Nominel Flow | 0 | N/A |
| PVPC Facility | 0 | N/A |
| Pump Port Size | S8 | #12 - 1 1/16-12 UN |
| Pump Port Placement | T | Top |
| Tank Port Size | S8 | #12 - 1 1/16-12 UN |
| Tank Port Placement | T | Top |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| LS Port Placement | B | B |
| LX Port Size | 00 | N/A |
| LX Port Placement | 0 | N/A |
| Gauge Port Pilot Pressure Size | S5 | #6 - 9/16-18 UNF |
| Gauge Port Pilot Pres Location | A | A |
| T0 Port Size | S5 | #6 - 9/16-18 UNF |
| T0 Port Placement | B | B |
| T0 Facility | R | T0 Required |
| CF Port Size | 00 | N/A |
| CF Port Placement | 0 | N/A |
| Gauge Port Pump Pressure Size | S5 | #6 - 9/16-18 UNF |
| Pump Port Pressure Location | A | A |
| Gauge Port Tank Pressure Size | 00 | N/A |
| Tank Port Pressure Location | 0 | N/A |
| HPCO Port Size | 00 | N/A |
| HPCO Port Placement | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Extra Pump Port Size | 00 | N/A |
| Extra Pump Port Placement | 0 | N/A |
| Extra Tank Port Size | 00 | N/A |
| Extra Tank Port Placement | 0 | N/A |
| Extra LS Port Size | 00 | N/A |
| Extra LS Port Placement | 0 | N/A |
| Width | 48 | 48 |
| Total length of the Tie Rod | 048 | 48 |
| Mounting Thread Size | UF | 5/16-18 UNC |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | 0 | N/A |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| A Side Interface | 00 | N/A |
| B Side Interface | 00 | N/A |
| Full flow dump Facility | 0 | N/A |
| Pilot Dump Facility | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Dynamic Response (Damping) | F | Fixed Orifice LS |
| Additional Feature | 00 | N/A |
| Product Category | 2 | Restricted Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Customer Specific Attributes | 0 | 0 |
| A Side Interface | 00 | N/A |
| Additional Feature | 00 | N/A |
| B Side Interface | 00 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Certification | 00 | N/A |
| CF Out Nominel Flow | 0 | N/A |
| CF Port Placement | 0 | N/A |
| CF Port Size | 00 | N/A |
| Continous System Pressure | L | 350 |
| Customer Specific Attributes | 0 | 0 |
| Dynamic Response (Damping) | F | Fixed Orifice LS |
| Ex Application | A | Ex h I/II |
| Extra LS Port Placement | 0 | N/A |
| Extra LS Port Size | 00 | N/A |
| Extra Pump Port Placement | 0 | N/A |
| Extra Pump Port Size | 00 | N/A |
| Extra Tank Port Placement | 0 | N/A |
| Extra Tank Port Size | 00 | N/A |
| Full flow dump Facility | 0 | N/A |
| Gauge Port Pilot Pres Location | A | A |
| Gauge Port Pilot Pressure Size | S5 | #6 - 9/16-18 UNF |
| Gauge Port Pump Pressure Size | S5 | #6 - 9/16-18 UNF |
| Gauge Port Tank Pressure Size | 00 | N/A |
| HPCO Port Placement | 0 | N/A |
| HPCO Port Size | 00 | N/A |
| Inlet Compensator/Unloader | 1 | 10-16 bar @ 10-150 lpm |
| Left Interface | 0 | N/A |
| LS Boost Facility | 0 | N/A |
| LS Dump Facility | N/A | |
| LS Port Placement | B | B |
| LS Port Size | S5 | #6 - 9/16-18 UNF |
| LS Relief | 1 | Yes (Integrated) |
| LX Port Placement | 0 | N/A |
| LX Port Size | 00 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | M | 400 |
| Module Type | S | Start Module |
| Mounting Thread Size | UF | 5/16-18 UNC |
| Nominel Flow | A5 | 150 |
| Pilot Dump Facility | 0 | N/A |
| Pilot Pressure | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Pilot Pressure Accumulator Por | 0 | N/A |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Pressure Relief Valve | 1 | Both |
| Primer | Q | Passivation - Transparent |
| Product Category | 2 | Restricted Part |
| Product Type | N/A | |
| Pump Configuration | O | Open Center/Fixed Displaceme |
| Pump Port Placement | T | Top |
| Pump Port Pressure Location | A | A |
| Pump Port Size | S8 | #12 - 1 1/16-12 UN |
| PVPC Facility | 0 | N/A |
| Right Interface | K | PVG32-Flat-T0 |
| Shock Valve Facility | 0 | N/A |
| T0 Facility | R | T0 Required |
| T0 Port Placement | B | B |
| T0 Port Size | S5 | #6 - 9/16-18 UNF |
| Tank Port Placement | T | Top |
| Tank Port Pressure Location | 0 | N/A |
| Tank Port Size | S8 | #12 - 1 1/16-12 UN |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | T | Threaded Ports |
| Total length of the Tie Rod | 048 | 48 |
| Valve Family | 1 | PVG16-48 |
| Width | 48 | 48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |